Jaco Research Table
Jaco Research Table
$840.81 USD
Light-duty research table to mount a Jaco robot arm from Kinova Robotics.
Table top is 630 x 900 mm, providing enough working surface for the robot's full reach.
Table top sites at 620 mm from the ground. Panels are included.
All dimensions are fully customizable, directly from Vention's MachineBuilder.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-5437 v10.3 |
Weight | 25.4 kg |
Dimensions (L x W x H) | 642 x 912 x 711 mm |
Unit price | $840.81 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 2:44 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-5437 v10.3 |
Weight | 25.4 kg |
Dimensions (L x W x H) | 642 x 912 x 711 mm |
Unit price | $840.81 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 2:44 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback