Modular UR10 Station
Modular UR10 Station
$9,090.37 USD
Modular stations for Universal Robots UR10. Stations can be combined together into a rigid structure enabling multiple UR10 to collaborate. The stand has a 385mm range of adjustment. Each station is mounted on swivel caster wheels with brake.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-4972 v20.8.8 |
Weight | 98.3 kg |
Dimensions (L x W x H) | 1955 x 1411 x 1037 mm |
Unit price | $9,090.37 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 12:47 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-4972 v20.8.8 |
Weight | 98.3 kg |
Dimensions (L x W x H) | 1955 x 1411 x 1037 mm |
Unit price | $9,090.37 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 12:47 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback