Heavy-Duty Universal Robots UR10 Stand (height of 675mm)
Heavy-Duty Universal Robots UR10 Stand (height of 675mm)
$1,690.18 USD
Heavy-duty pedestal for Universal Robots UR10. Pedestal height if 675mm. Base weight if 28kg. Vention is certified by Universal Robots
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-4896 v6 |
Weight | 26.5 kg |
Dimensions (L x W x H) | 844 x 724 x 766 mm |
Unit price | $1,690.18 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 4:38 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-4896 v6 |
Weight | 26.5 kg |
Dimensions (L x W x H) | 844 x 724 x 766 mm |
Unit price | $1,690.18 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 4:38 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback