Universal Robots UR3 Tradeshow Display - Light Duty
Universal Robots UR3 Tradeshow Display - Light Duty
$758.84 USD
UR3 Tradeshow display. Stand has a height of 855mm and comes with four floor anchors
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-4891 v3 |
Weight | 14.3 kg |
Dimensions (L x W x H) | 720 x 718 x 934 mm |
Unit price | $758.84 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 1:50 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-4891 v3 |
Weight | 14.3 kg |
Dimensions (L x W x H) | 720 x 718 x 934 mm |
Unit price | $758.84 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 1:50 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback