🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
Programmed

UR3 7th Axis with URCap

Programmed

UR3 7th Axis with URCap

By: User badge
$5,975.98 USD
UR3 robot arm range extender enabling 1510mm of displacement. Range extender come with stepper motor, MachineMotion, and end stop sensors

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-EX-4675 v20
Weight 58.8 kg
Dimensions (L x W x H) 3003 x 1588 x 1230 mm
Unit price $5,975.98 USD
Use case Manufacturing
Application Robot 7th Axis
Assembly time 5:22

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-EX-4675 v20
Weight 58.8 kg
Dimensions (L x W x H) 3003 x 1588 x 1230 mm
Unit price $5,975.98 USD
Use case Manufacturing
Application Robot 7th Axis
Assembly time 5:22

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback