Heavy-Duty AUBO-i5 Stand (height of 915mm)
Heavy-Duty AUBO-i5 Stand (height of 915mm)
$1,580.26 USD
Heavy-duty pedestal for AUBO-i5. Pedestal height is 915mm. End effector plate and Aubo i5 mounting plate are not included in assembly price but are available on demand.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-4580 v3 |
Weight | 37.3 kg |
Dimensions (L x W x H) | 844 x 759 x 890 mm |
Unit price | $1,580.26 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 4:49 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-4580 v3 |
Weight | 37.3 kg |
Dimensions (L x W x H) | 844 x 759 x 890 mm |
Unit price | $1,580.26 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 4:49 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback