Mobile stand for UR10 with floor anchor and pallet positioning
Mobile stand for UR10 with floor anchor and pallet positioning
$3,439.21 USD
Mobile stand for UR10 with floor anchors and pallet positioning. Robot based is at a 45 degree angle to increase reach inside a CNC Lathe
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-4579 v2 |
Weight | 64.8 kg |
Dimensions (L x W x H) | 1377 x 1022 x 1277 mm |
Unit price | $3,439.21 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 11:05 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-4579 v2 |
Weight | 64.8 kg |
Dimensions (L x W x H) | 1377 x 1022 x 1277 mm |
Unit price | $3,439.21 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 11:05 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback