Telescopic Universal Robots Stand for UR10, with caster wheels
Telescopic Universal Robots Stand for UR10, with caster wheels
$2,625.61 USD
Telescopic Universal Robots stand for UR10 with caster wheels.. Base height can be adjusted from 800mm up to 1200mm. Robot arm stand is mounted on 4 swivel caster wheel with brakes. Vention is a certified partner of Universal Robots.
For applications where the robot extends beyond the base's perimeter, make sure the resulting center of mass does not compromise assembly stability. Contact support@vention.io for technical support. (customized) (customized)
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-4574 v7 |
Weight | 40.8 kg |
Dimensions (L x W x H) | 998 x 922 x 1223 mm |
Unit price | $2,625.61 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 6:36 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-4574 v7 |
Weight | 40.8 kg |
Dimensions (L x W x H) | 998 x 922 x 1223 mm |
Unit price | $2,625.61 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 6:36 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback