Palletizer - 1530mm
Palletizer - 1530mm
$11,313.07 USD
Sturdy palletizer using a UR10 by Universal-Robots.
The assembly uses 2X 1530mm linear ball-screws for precise yet strong vertical displacements.
Full integration is covered by MachineMotion.
1 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-3962 v6 |
Weight | 128.3 kg |
Dimensions (L x W x H) | 1044 x 900 x 1929 mm |
Unit price | $11,313.07 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 15:04 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | PZ-CB-3962 v6 |
Weight | 128.3 kg |
Dimensions (L x W x H) | 1044 x 900 x 1929 mm |
Unit price | $11,313.07 USD |
Use case | Packaging |
Application | Cobot Palletizer |
Assembly time | 15:04 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback