🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

T-shaped conveyors flow rack

T-shaped conveyors flow rack

By:
$5,091.06 USD
3 conveyor flow racks converging to a fixed working station for sorting. The 2 longer ones are 1400mm long x 540mm wide. The shorter rack is 915mm long x 540mm wide.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MH-CV-3867 v21
Weight 155.5 kg
Dimensions (L x W x H) 3567 x 1587 x 986 mm
Unit price $5,091.06 USD
Use case Material Handling
Application Conveyors
Assembly time 7:37

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MH-CV-3867 v21
Weight 155.5 kg
Dimensions (L x W x H) 3567 x 1587 x 986 mm
Unit price $5,091.06 USD
Use case Material Handling
Application Conveyors
Assembly time 7:37

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback