Long industrial wheel barrow (1350mm length)
Long industrial wheel barrow (1350mm length)
$2,076.32 USD
Carry equipment around in this 1350mm long, 675mm wide wheel barrow.
Mounted on 2 caster wheels, use the tow bar to lift and drag the cart.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-3863 v6 |
Weight | 59.4 kg |
Dimensions (L x W x H) | 1566 x 800 x 820 mm |
Unit price | $2,076.32 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 5:18 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-3863 v6 |
Weight | 59.4 kg |
Dimensions (L x W x H) | 1566 x 800 x 820 mm |
Unit price | $2,076.32 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 5:18 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback