Short UR3 range extender
Short UR3 range extender
$5,267.59 USD
UR3 robot arm range extender enabling 830mm of displacement. Range extender come with stepper motor, MachineMotion, and end stop sensors.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3857 v4 |
Weight | 47.4 kg |
Dimensions (L x W x H) | 1156 x 323 x 995 mm |
Unit price | $5,267.59 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 5:07 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3857 v4 |
Weight | 47.4 kg |
Dimensions (L x W x H) | 1156 x 323 x 995 mm |
Unit price | $5,267.59 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 5:07 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback