🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

Light-duty enclosure

Light-duty enclosure

By:
$1,048.06 USD
Innder dimensions of the enclosure: 585mm x 495mm x 720mm. Can only store light components.

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number AS-SR-3852 v7
Weight 27.5 kg
Dimensions (L x W x H) 620 x 732 x 1178 mm
Unit price $1,048.06 USD
Use case Assembly
Application Shelves & Racks
Assembly time 3:07

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number AS-SR-3852 v7
Weight 27.5 kg
Dimensions (L x W x H) 620 x 732 x 1178 mm
Unit price $1,048.06 USD
Use case Assembly
Application Shelves & Racks
Assembly time 3:07

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback