Industrial shelving, 1035mm height (2 Shelves)
Industrial shelving, 1035mm height (2 Shelves)
$2,157.55 USD
Low industrial shelving unit with 1090mm height, 585mm depth and 990mm width and 4 shelves.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-3848 v3 |
Weight | 51.7 kg |
Dimensions (L x W x H) | 620 x 1970 x 1090 mm |
Unit price | $2,157.55 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 6:24 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-3848 v3 |
Weight | 51.7 kg |
Dimensions (L x W x H) | 620 x 1970 x 1090 mm |
Unit price | $2,157.55 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 6:24 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback