Industrial shelving, 2070mm height (8 shelves)
Industrial shelving, 2070mm height (8 shelves)
$3,661.50 USD
Industrial shelving unit with 2125mm height, 585mm depth and 1950mm width and 8 shelves.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-3847 v4 |
Weight | 90.6 kg |
Dimensions (L x W x H) | 620 x 1970 x 2125 mm |
Unit price | $3,661.50 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 10:23 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-3847 v4 |
Weight | 90.6 kg |
Dimensions (L x W x H) | 620 x 1970 x 2125 mm |
Unit price | $3,661.50 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 10:23 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback