Drum dispenser
Drum dispenser
$1,985.61 USD
Stow cylindrical parts up to 750mm.
Dispenser is 1.2m high and has an extra shelf for additional components.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-3836 v14 |
Weight | 49.7 kg |
Dimensions (L x W x H) | 850 x 867 x 1615 mm |
Unit price | $1,985.61 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 7:01 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-PP-3836 v14 |
Weight | 49.7 kg |
Dimensions (L x W x H) | 850 x 867 x 1615 mm |
Unit price | $1,985.61 USD |
Use case | Assembly |
Application | Pick & Place |
Assembly time | 7:01 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback