Heavy-duty industrial utility cart
Heavy-duty industrial utility cart
$5,228.56 USD
Heavy-duty industrial cart mounted on 6 swivel caster wheels. Lower table is 840mm from the ground. Upper table is 1060mm from the ground. The cart is 910mm in width and 1520mm in length. Acetal rest pads help protect the equipment from unwanted scratches.
Cart can support up to 500kg.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-3819 v12 |
Weight | 123.0 kg |
Dimensions (L x W x H) | 1660 x 912 x 1082 mm |
Unit price | $5,228.56 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 17:06 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-3819 v12 |
Weight | 123.0 kg |
Dimensions (L x W x H) | 1660 x 912 x 1082 mm |
Unit price | $5,228.56 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 17:06 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback