🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

Dual short range extended robot workstation for UR5

Dual short range extended robot workstation for UR5

By:
$11,305.97 USD
Allow 2 UR5 from Universal-Robots to collaborate on fully automated production lines. Each robot can extend their reach using their respective MachineMotion 855mm ball-screw systems. Table size is 2400mm x 900mm and 1125mm in height. It is mounted on leveling feet.

1 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-3805 v10
Weight 165.7 kg
Dimensions (L x W x H) 3155 x 1062 x 1365 mm
Unit price $11,305.97 USD
Use case Other Equipment
Application Other
Assembly time 14:34

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-3805 v10
Weight 165.7 kg
Dimensions (L x W x H) 3155 x 1062 x 1365 mm
Unit price $11,305.97 USD
Use case Other Equipment
Application Other
Assembly time 14:34

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback