Dual robot workstation for UR5
Dual robot workstation for UR5
$5,806.64 USD
Allow 2 UR5 from Universal-Robots to collaborate on the same project.
Table size is 2800mm x 900mm and 1125mm in height. It is mounted on leveling feet.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3797 v7.10 |
Weight | 135.5 kg |
Dimensions (L x W x H) | 2915 x 935 x 1246 mm |
Unit price | $5,806.64 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 14:03 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3797 v7.10 |
Weight | 135.5 kg |
Dimensions (L x W x H) | 2915 x 935 x 1246 mm |
Unit price | $5,806.64 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 14:03 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback