🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

Variable height robot stand for UR10

Variable height robot stand for UR10

By:
$7,084.85 USD
Motorized Universal Robots stand for UR10. Height of the robots can be adjusted from 350mm to 800mm. Comes equipped MachineMotion enabling easy control of the stand directly from a web brower. Vention is a certified partner of Universal Robots

1 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-3751 v4
Weight 64.8 kg
Dimensions (L x W x H) 798 x 690 x 1624 mm
Unit price $7,084.85 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 9:04

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MF-RB-3751 v4
Weight 64.8 kg
Dimensions (L x W x H) 798 x 690 x 1624 mm
Unit price $7,084.85 USD
Use case Manufacturing
Application Robot Pedestals & Bases
Assembly time 9:04

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback