Custom robot cell for Fanuc 200ic-5L
Custom robot cell for Fanuc 200ic-5L
$3,974.95 USD
Robot cell for Fanuc robot, 200ic-5L.
Bed is 1350mm x 1395mm. Enclosure is 1260mm in height, with 2 doors for easy access to the robot's workspace.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-3734 v34 |
Weight | 132.8 kg |
Dimensions (L x W x H) | 1520 x 1497 x 2084 mm |
Unit price | $3,974.95 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 9:35 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-3734 v34 |
Weight | 132.8 kg |
Dimensions (L x W x H) | 1520 x 1497 x 2084 mm |
Unit price | $3,974.95 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 9:35 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback