Large drum roller station with caster wheels (630mm width)
Large drum roller station with caster wheels (630mm width)
$1,850.68 USD
Pipe handling station to convey cylindrical parts of up to 600mm in diameter.
Swivel caster wheels sit at 900mm from the ground.
Station is on wheels and can be transported using the provided tow bar.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-3715 v5 |
Weight | 51.9 kg |
Dimensions (L x W x H) | 890 x 642 x 1182 mm |
Unit price | $1,850.68 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 4:19 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-3715 v5 |
Weight | 51.9 kg |
Dimensions (L x W x H) | 890 x 642 x 1182 mm |
Unit price | $1,850.68 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 4:19 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback