Telescopic stand for flat screen TV
Telescopic stand for flat screen TV
$694.05 USD
Telescopic stand for flat screen TV. Stand is mounted on 4 swivel caster wheels with lock. Height can be adjusted from 810mm to 1350mm
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-3711 v4 |
Weight | 15.1 kg |
Dimensions (L x W x H) | 548 x 673 x 1556 mm |
Unit price | $694.05 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 2:45 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-3711 v4 |
Weight | 15.1 kg |
Dimensions (L x W x H) | 548 x 673 x 1556 mm |
Unit price | $694.05 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 2:45 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback