Small swivel caster deck handling table
Small swivel caster deck handling table
$3,114.30 USD
Handle large panels by rolling them over this 1215mm x 1035mm caster deck table. Casters are swivel, which means panels can travel in all directions.
Table is 1m high, mounted on leveling feet.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-3709 v3 |
Weight | 113.5 kg |
Dimensions (L x W x H) | 1070 x 1250 x 1108 mm |
Unit price | $3,114.30 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 7:00 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-3709 v3 |
Weight | 113.5 kg |
Dimensions (L x W x H) | 1070 x 1250 x 1108 mm |
Unit price | $3,114.30 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 7:00 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback