Heavy duty pedestal for UR10 (900mm height)
Heavy duty pedestal for UR10 (900mm height)
$2,249.00 USD
UR10 pedestal for heavy-duty applications. The base is 1125mm x 630mm. Total assembly weight (excluding robot) is 43kg. For applications where the robot extends beyond the base's perimeter, make sure the resulting center of mass does not compromise assembly stability. Contact support@vention.io for technical support.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-3706 v3 |
Weight | 41.0 kg |
Dimensions (L x W x H) | 665 x 1566 x 1796 mm |
Unit price | $2,249.00 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 5:51 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-3706 v3 |
Weight | 41.0 kg |
Dimensions (L x W x H) | 665 x 1566 x 1796 mm |
Unit price | $2,249.00 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 5:51 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback