Small linear caster deck handling table
Small linear caster deck handling table
$3,513.26 USD
Handle large panels by rolling them over this 1215mm x 855mm caster deck table. Casters are non-swivel, which means panels can only travel in backward and forward.
Table is 1m high, mounted on leveling feet.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-3695 v5 |
Weight | 122.7 kg |
Dimensions (L x W x H) | 890 x 1250 x 1108 mm |
Unit price | $3,513.26 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 8:29 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-CV-3695 v5 |
Weight | 122.7 kg |
Dimensions (L x W x H) | 890 x 1250 x 1108 mm |
Unit price | $3,513.26 USD |
Use case | Material Handling |
Application | Conveyors |
Assembly time | 8:29 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback