Narrow industrial drying rack
Narrow industrial drying rack
$1,608.20 USD
Hang up to 6 or 12 parts for drying. Each post is 360mm long.
Overall support height is 1690mm x 990mm wide.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-3688 v17 |
Weight | 44.4 kg |
Dimensions (L x W x H) | 1094 x 798 x 1736 mm |
Unit price | $1,608.20 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 4:44 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-3688 v17 |
Weight | 44.4 kg |
Dimensions (L x W x H) | 1094 x 798 x 1736 mm |
Unit price | $1,608.20 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 4:44 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback