Small heavy duty stepped machine frame
Small heavy duty stepped machine frame
$5,892.72 USD
Machine frame for industrial equipment. Structure consists of Vention's 45X90 extrusion profiles for added rigidity and prevent misalignment.
Overall dimensions are 1440mm x 1180mm. Intermediate step sits at 1000mm off the ground.
It is mounted on 9 leveling feet.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3681 v14 |
Weight | 152.2 kg |
Dimensions (L x W x H) | 1477 x 1471 x 1180 mm |
Unit price | $5,892.72 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 15:57 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3681 v14 |
Weight | 152.2 kg |
Dimensions (L x W x H) | 1477 x 1471 x 1180 mm |
Unit price | $5,892.72 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 15:57 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback