Heavy-Duty Industrial workbench
Heavy-Duty Industrial workbench
$2,737.09 USD
Heavy-Duty workbench with a height of 900mm. Working surface is 1530x1530mm.
A mid-section wall allows easy access to specialty tooling or equipment.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3656 v12 |
Weight | 85.1 kg |
Dimensions (L x W x H) | 1542 x 1540 x 1542 mm |
Unit price | $2,737.09 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 7:09 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3656 v12 |
Weight | 85.1 kg |
Dimensions (L x W x H) | 1542 x 1540 x 1542 mm |
Unit price | $2,737.09 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 7:09 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback