🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

Impact test bench, pivot

Impact test bench, pivot

By:
$2,183.96 USD
Pivoting-type impact test bench for structural testing of any type of equipment (structural, vibrations, impact resistance, etc.). Add a weight at the end of pendulum, supported by 2X heavy-duty hinges.

1 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-3655 v20
Weight 38.1 kg
Dimensions (L x W x H) 1028 x 687 x 1045 mm
Unit price $2,183.96 USD
Use case Other Equipment
Application Other
Assembly time 8:15

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number ME-OT-3655 v20
Weight 38.1 kg
Dimensions (L x W x H) 1028 x 687 x 1045 mm
Unit price $2,183.96 USD
Use case Other Equipment
Application Other
Assembly time 8:15

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback