Industrial L-shaped workbench, with back panel
Industrial L-shaped workbench, with back panel
$2,490.82 USD
Standard L-shaped workbench with a height of 900mm, L-width of 1530mm and depth of 1035mm. It is mounted on leveling feet.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3651 v6 |
Weight | 95.5 kg |
Dimensions (L x W x H) | 2622 x 2577 x 1565 mm |
Unit price | $2,490.82 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 5:07 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3651 v6 |
Weight | 95.5 kg |
Dimensions (L x W x H) | 2622 x 2577 x 1565 mm |
Unit price | $2,490.82 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 5:07 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback