Industrial L-shaped workbench
Industrial L-shaped workbench
$1,798.07 USD
Standard L-shaped workbench with a height of 900mm, L-width of 1530mm and depth of 1035mm. It is mounted on leveling feet.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3645 v25 |
Weight | 67.5 kg |
Dimensions (L x W x H) | 2622 x 2577 x 935 mm |
Unit price | $1,798.07 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 3:52 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3645 v25 |
Weight | 67.5 kg |
Dimensions (L x W x H) | 2622 x 2577 x 935 mm |
Unit price | $1,798.07 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 3:52 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback