Industrial workbench with back panel
Industrial workbench with back panel
$1,010.96 USD
Standard workbench with a height of 900mm, width of 1080mm and depth of 765.
The bench has a vertical back wall to hold any type of panel for tools. It is mount on leveling feet.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3643 v8 |
Weight | 35.4 kg |
Dimensions (L x W x H) | 1183 x 870 x 1610 mm |
Unit price | $1,010.96 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 2:32 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3643 v8 |
Weight | 35.4 kg |
Dimensions (L x W x H) | 1183 x 870 x 1610 mm |
Unit price | $1,010.96 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 2:32 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback