UR10 heavy-duty station
UR10 heavy-duty station
$2,534.37 USD
UR10 table for heavy-duty applications.
The base is 1125mm x 855mm. Total assembly weight (excluding robot) is 61.7kg, excluding the robot.
For applications where the robot extends beyond the table's outer perimeter, make sure the resulting center of mass does not compromise assembly stability. Contact support@vention.io for technical support.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-3641 v6.7 |
Weight | 61.0 kg |
Dimensions (L x W x H) | 1589 x 867 x 1767 mm |
Unit price | $2,534.37 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 7:54 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-RB-3641 v6.7 |
Weight | 61.0 kg |
Dimensions (L x W x H) | 1589 x 867 x 1767 mm |
Unit price | $2,534.37 USD |
Use case | Manufacturing |
Application | Robot Pedestals & Bases |
Assembly time | 7:54 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback