UR5 inspection table
UR5 inspection table
$2,618.44 USD
Medium inspection table with tooling plate to firmly hold any piece of equipment. Coupled with a Universal Robots certified mounting plate, industries can easily automated any routine manufacturing operations such as 3D scanning or finishing (polishing, painting, etc.).
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-3632 v25 |
Weight | 57.8 kg |
Dimensions (L x W x H) | 530 x 1025 x 1125 mm |
Unit price | $2,618.44 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 5:45 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-3632 v25 |
Weight | 57.8 kg |
Dimensions (L x W x H) | 530 x 1025 x 1125 mm |
Unit price | $2,618.44 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 5:45 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback