Both sides vertical automotive inspection jig
Both sides vertical automotive inspection jig
$2,447.49 USD
Fully customizable vertical inspection jig. Each positioning pin is mounted on eccentric mounting blocks for fine tuning of X-Y-Z position. This jig is configured to holde both left and right, symmetrical components.
Vention's dark blue extrusions are invisible to blue-light scanners, making them an ideal solution for 3D scaning applications.
1 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-3623 v23 |
Weight | 37.5 kg |
Dimensions (L x W x H) | 1225 x 983 x 736 mm |
Unit price | $2,447.49 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 7:06 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-3623 v23 |
Weight | 37.5 kg |
Dimensions (L x W x H) | 1225 x 983 x 736 mm |
Unit price | $2,447.49 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 7:06 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback