Long scanning bed
Long scanning bed
$8,583.98 USD
Transform your Universal Robots cobot into a scanning bed with over 2m of total displacement.
The scanning position of the robot is manually adjusted over the longitudinal axis and automated from side-to-side using a precise ball-screw linear motion system.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3612 v7 |
Weight | 110.2 kg |
Dimensions (L x W x H) | 2262 x 1100 x 1302 mm |
Unit price | $8,583.98 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 10:53 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3612 v7 |
Weight | 110.2 kg |
Dimensions (L x W x H) | 2262 x 1100 x 1302 mm |
Unit price | $8,583.98 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 10:53 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback