Automotive trunk inspection jig
Automotive trunk inspection jig
$3,056.10 USD
Fully customizable inspection jig. Each positioning pin is mounted on eccentric mounting blocks for fine tuning of X-Y-Z position.
Vention's dark blue extrusions are invisible to blue-light scanners, making them an ideal solution for 3D scaning applications.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-3607 v13 |
Weight | 62.0 kg |
Dimensions (L x W x H) | 1720 x 1315 x 776 mm |
Unit price | $3,056.10 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 7:42 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-JF-3607 v13 |
Weight | 62.0 kg |
Dimensions (L x W x H) | 1720 x 1315 x 776 mm |
Unit price | $3,056.10 USD |
Use case | Assembly |
Application | Jigs & Fixtures |
Assembly time | 7:42 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback