720x1305mm Mobile Panel Clamper
720x1305mm Mobile Panel Clamper
$773.46 USD
Suggested for 720x1305mm Panel . Mobile Dolly Panel Clamper can serves to either protect the area around an ongoing test by clamping the right panel, safely transport panel, be a portable welding screen or even curtains. The modular principle is to change the type of panel being clamp by the 4 corners. You can cover larger zone by attaching other MPC with the same height.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-3416 v2 |
Weight | 16.0 kg |
Dimensions (L x W x H) | 720 x 566 x 1462 mm |
Unit price | $773.46 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 1:56 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-3416 v2 |
Weight | 16.0 kg |
Dimensions (L x W x H) | 720 x 566 x 1462 mm |
Unit price | $773.46 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 1:56 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback