Machine guard
Machine guard
$2,681.51 USD
Machine guard or fencing with access front door.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-3413 v1 |
Weight | 86.1 kg |
Dimensions (L x W x H) | 1902 x 1125 x 2526 mm |
Unit price | $2,681.51 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 7:16 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-3413 v1 |
Weight | 86.1 kg |
Dimensions (L x W x H) | 1902 x 1125 x 2526 mm |
Unit price | $2,681.51 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 7:16 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback