Industrial workbench
Industrial workbench
$670.42 USD
Standard workbench with a height of 900mm, width of 1080mm and depth of 765.
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3409 v9 |
Weight | 24.0 kg |
Dimensions (L x W x H) | 1182 x 867 x 935 mm |
Unit price | $670.42 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 1:47 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3409 v9 |
Weight | 24.0 kg |
Dimensions (L x W x H) | 1182 x 867 x 935 mm |
Unit price | $670.42 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 1:47 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback