Industrial shelving, 2070mm (3 Shelves)
Industrial shelving, 2070mm (3 Shelves)
$1,870.21 USD
Industrial shelving unit with 2070mm height, 585mm depth and 990mm width and 3 shelves.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-3408 v4 |
Weight | 51.5 kg |
Dimensions (L x W x H) | 620 x 1025 x 2123 mm |
Unit price | $1,870.21 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 5:25 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-3408 v4 |
Weight | 51.5 kg |
Dimensions (L x W x H) | 620 x 1025 x 2123 mm |
Unit price | $1,870.21 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 5:25 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback