Industrial shelving, 1035mm (1 Shelf)
Industrial shelving, 1035mm (1 Shelf)
$1,019.93 USD
Industrial shelving unit with 1030mm height, 585mm depth and 990mm width and 1 shelf.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-3406 v6 |
Weight | 28.6 kg |
Dimensions (L x W x H) | 597 x 1002 x 1039 mm |
Unit price | $1,019.93 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 3:20 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | AS-SR-3406 v6 |
Weight | 28.6 kg |
Dimensions (L x W x H) | 597 x 1002 x 1039 mm |
Unit price | $1,019.93 USD |
Use case | Assembly |
Application | Shelves & Racks |
Assembly time | 3:20 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback