UR3 mounting stand and worktop for MiR100/MiR200
UR3 mounting stand and worktop for MiR100/MiR200
$1,170.49 USD
Universal Robot 3 pedestal and worktop that meets the dimensions of the MiR100 and MiR200 industrial collaborative robot carry surface.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-3400 v6 |
Weight | 23.7 kg |
Dimensions (L x W x H) | 597 x 417 x 658 mm |
Unit price | $1,170.49 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 3:13 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-3400 v6 |
Weight | 23.7 kg |
Dimensions (L x W x H) | 597 x 417 x 658 mm |
Unit price | $1,170.49 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 3:13 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback