UR5 mounting stand for MiR100/MiR200
UR5 mounting stand for MiR100/MiR200
$861.92 USD
Universal Robot 5 pedestal that meets the dimensions of the MiR100 and MiR200 industrial collaborative robot carry surface.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-3399 v5 |
Weight | 15.9 kg |
Dimensions (L x W x H) | 624 x 711 x 658 mm |
Unit price | $861.92 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 2:26 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-AM-3399 v5 |
Weight | 15.9 kg |
Dimensions (L x W x H) | 624 x 711 x 658 mm |
Unit price | $861.92 USD |
Use case | Material Handling |
Application | AGV Top Modules |
Assembly time | 2:26 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback