Industrial utility cart
Industrial utility cart
$1,064.84 USD
Industrial utility cart with dimension of 1350mm x 585mm. Cart is mounted on four caster wheels with brake
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-3107 v1 |
Weight | 30.7 kg |
Dimensions (L x W x H) | 1315 x 687 x 1057 mm |
Unit price | $1,064.84 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 3:28 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MH-IC-3107 v1 |
Weight | 30.7 kg |
Dimensions (L x W x H) | 1315 x 687 x 1057 mm |
Unit price | $1,064.84 USD |
Use case | Material Handling |
Application | Industrial Carts |
Assembly time | 3:28 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback