🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.

Large transport dolly

Large transport dolly

By: User badge
$1,745.25 USD
Large transport dolly with dimension of 1530mm x 990mm. Dolly is mounted on four heavy-duty caste wheels with brake

0 comments
View in 3D
Use desktop to open this design in the MachineBuilder
Not all parts available

Not sure where to start?

Get help from an expert

Technical Specifications

Spec Attribute Spec Value
Design number MH-IC-3106 v2
Weight 42.3 kg
Dimensions (L x W x H) 1720 x 1090 x 728 mm
Unit price $1,745.25 USD
Use case Material Handling
Application Industrial Carts
Assembly time 5:37

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Technical Specifications

Spec Attribute Spec Value
Design number MH-IC-3106 v2
Weight 42.3 kg
Dimensions (L x W x H) 1720 x 1090 x 728 mm
Unit price $1,745.25 USD
Use case Material Handling
Application Industrial Carts
Assembly time 5:37

Supporting Documents

Technical Drawings

Technical Documents

Calculators

Design Feedback