Articulated arm with reach of 1550mm and height of 1610mm
Articulated arm with reach of 1550mm and height of 1610mm
$1,603.77 USD
Articulated arm with reach of 1550mm and height of 1610mm. Arm comes with four floor anchors
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3104 v1 |
Weight | 24.2 kg |
Dimensions (L x W x H) | 1581 x 810 x 1636 mm |
Unit price | $1,603.77 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 4:01 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3104 v1 |
Weight | 24.2 kg |
Dimensions (L x W x H) | 1581 x 810 x 1636 mm |
Unit price | $1,603.77 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 4:01 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback