Panel holder 900mm x 810mm
Panel holder 900mm x 810mm
$964.29 USD
Panel holder 900mm x 810mm. Each stud is covered with HDPE pads on the top end.
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3102 v1 |
Weight | 17.6 kg |
Dimensions (L x W x H) | 957 x 593 x 904 mm |
Unit price | $964.29 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 3:32 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | ME-OT-3102 v1 |
Weight | 17.6 kg |
Dimensions (L x W x H) | 957 x 593 x 904 mm |
Unit price | $964.29 USD |
Use case | Other Equipment |
Application | Other |
Assembly time | 3:32 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback