Machine guard with access door
Machine guard with access door
$1,872.57 USD
Machine guard with dimension of 2790mm x 2340mm. Guard comes with four floor anchor. T-slot width is 8mm and can receive various type of panel and wire mesh
0 comments
Not all parts available
Not sure where to start?
Get help from an expertTechnical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-3100 v2 |
Weight | 62.7 kg |
Dimensions (L x W x H) | 2841 x 894 x 2350 mm |
Unit price | $1,872.57 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 4:40 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Design number | MF-SF-3100 v2 |
Weight | 62.7 kg |
Dimensions (L x W x H) | 2841 x 894 x 2350 mm |
Unit price | $1,872.57 USD |
Use case | Manufacturing |
Application | Safety Enclosures |
Assembly time | 4:40 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback